Sprechen Sie mit einem Experten

E4438C ESG Vector Signal Generator

Vertrieben durch:
Das Produkt wird abgekündigt: 01 December 2015

A replacement for this product is available:

Typical Configuration  

Typical Configuration

E4438C ESG-Vektorsignalgenerator

  • E4438C-503 250 kHz bis 3 GHz
  • E4438C-1E5 Hochstabile Zeitbasis
  • E4438C-005 6-GB-Festplattenlaufwerk
  • E4438C-601 Internal baseband generator, 8 Msa memory with digital bus capability
  • E4438C-CD1 Bedienungsanleitung/Service-Handbuch, CD
  • R-51B-001-Z 3 Jahre Gewährleistung - Reparatur im Servicezentrum

Configure Your Product

Prices for: Deutschland

* Preisänderungen vorbehalten. Gerne können Sie Preise oder ein Angebot auch telefonisch anfragen bzw. anfordern unter 0800 6270999.

1-25 of 63

Sort:
Signal Generator Selection Guide
This selection guide provides an overview and side-by-side comparisons to help determine which signal generator is right for you.

Selection Guide 2015-01-14

Simplify Signal Creation with Signal Studio Software - Brochure
Signal Studio is a flexible suite of signal-creation tools that reduce the time spent on signal simulation. Its performance-optimized reference signals are validated by Keysight.

Brochure 2015-01-14

PDF PDF 4.19 MB
E4428C & E4438C ESG Signal Generators Installation Guide
This installation guide provides basic information, a procedure for operation verification, as well as regulatory information.

Installation Manual 2014-12-01

PDF PDF 444 KB
E4428C & E4438C ESG Signal Generators Service Guide
This service guide (pdf copy) provides information on troubleshooting the ESG to the assembly level, block diagrams, assembly replacement procedures, replaceable parts, and a matrix describing which adjustments and tests to perform when replacing assemblies.

Service Manual 2014-12-01

PDF PDF 7.94 MB
E4428C & E4438C ESG Signal Generators User's Guide
This user's guide describes the basic front panel operation of the E4428C and E4438C ESG signal generators. It includes front and rear panel connector descriptions.

User Manual 2014-12-01

E4428C & E4438C ESG Signal Generators SCPI Command Reference
This reference guide provides information on SCPI commands, and a key-versus-command reference for the E4428C and E4438C ESG signal generators.

Programming and Syntax Guide 2014-12-01

PDF PDF 6.54 MB
E4428C & E4438C ESG Signal Generators Programming Compatibility Guide
This programming compatibility guide provides a comprehensive listing of SCPI commands and programming codes for signal generator models that are supported by the E4428C and E4438C ESG signal generators.

Programming and Syntax Guide 2014-12-01

PDF PDF 516 KB
E4428C & E4438C ESG Signal Generators Error Messages
This error messages list provides error message descriptions for the E4428C and E4438C ESG signal generator.

Reference Guide 2014-12-01

PDF PDF 261 KB
E4438C/E8267D Option 423 Scenario Generator for GPS - Technical Overview
Option 423 scenario generator software enhances GPS Option 409 for the E4438C ESG & E8267D PSG, providing the ability to create custom scenario files for real-time playback using Option 409.

Technical Overview 2014-08-03

PDF PDF 1.10 MB
MXG/ESG /Signal Generators Security Features and Document of Volatility
This guide describes how to use the signal generator's security functions to protect and remove classified proprietary information stored or displayed in the instrument.

User Manual 2014-08-01

PDF PDF 202 KB
Migrate to the X-Series RF Signal Generators and Generate True Performance
Resources for migrating from ESG or first-generation MXG

Brochure 2014-01-30

PSA External Source Control Measurement Personality Option 215 - Technical Overview
This technical overview includes measurement details, demonstrations, key specifications, ordering information and related literature for the PSA Series external source control measurement personality (Option 215).

Technical Overview 2013-11-25

PDF PDF 1.15 MB
E4428C & E4438C ESG Signal Generators - Configuration Guide
This configuration guide provides information on configuring E4428C ESG and E4438C ESG signal generators.

Configuration Guide 2013-11-25

PSG/ESG Signal Generator Firmware Upgrade Guide
This firmware upgrade guide describes how to perform firmware upgrades on the following signal generators: E82x7C PSG, E824xA and E825xA PSG, E44x8C ESG, and E44xxB ESG models.

User Manual 2013-09-01

E4428C & E4438C ESG Signal Generators SCPI Command Reference, Volume 1 of 3
This SCPI command reference describes the SCPI commands available for the E4428C and E4438C ESG signal generators (Volume 1 of 3)

Programming and Syntax Guide 2013-03-01

PDF PDF 4.03 MB
E4428C & E4438C ESG Signal Generators SCPI Command Reference, Volume 2 of 3
This SCPI command reference describes the SCPI commands available for the E4428C and E4438C ESG signal generators (Volume 2 of 3).

Programming and Syntax Guide 2012-10-01

PDF PDF 2.22 MB
Using Waveform Licensing for ESG, MXG and EXT - User Manual
This document describes how to create, download, and evaluate a waveform prior to locking it to a 5- or 50-pack waveform license slot in your instrument. For use with ESG, MXG and EXT products.

User Manual 2012-08-24

PDF PDF 801 KB
Creating and Optimizing 802.11ac Signals Application Note
This application note details how to create and optimize 802.11ac signals using the N7617B Signal Studio for WLAN 802.11a/b/g/n/ac software with Keysight's RF signal generators to get the highest quality signals from the instruments.

Application Note 2012-07-19

PDF PDF 2.10 MB
E4438C ESG Vector Signal Generator - Data Sheet
Complete E4438C ESG performance specifications are available in the data sheet.

Data Sheet 2012-05-21

E4428C & E4438C ESG Signal Generators Service Guide - available for purchase
This service guide (hard copy) supports the E4428C and E4438C signal generators. Order part number E4400-90511.

Service Manual 2012-04-05

N5162A, N5182A, E4438C, E8267D Creating and Downloading Waveform Files Manual
Along with requirements and processes, this document contains information on waveform memory, waveform structure, waveform data scaling, programming examples, SCPI commands for downloading data, and a list of the different free download utilities.

Programming and Syntax Guide 2011-10-01

E4428C & E4438C ESG Signal Generators Key and Data Fields - Volume 1 of 2
This reference guide (Volume 1 of 2) provides information about the hardkeys, softkeys, and table fields for the E4428C and E4438C ESG signal generators. The listings are provided in alphabetical order.

Reference Guide 2011-10-01

PDF PDF 3.18 MB
Order your complimentary 2012/13 RF & Microwave Test Accessories Catalog
This comprehensive resource enables engineers to quickly and conveniently research the highest-quality RF and microwave test accessories in the industry.

Catalog 2011-09-20

E4438C ESG Vector Signal Generator, Calibration Guide
This calibration guide describes performance test and adjustment procedures used in calibrating the E4438C ESG vector signal generator.

Calibration Guide 2011-03-01

PDF PDF 1.71 MB
Designing and Testing 3GPP W-CDMA Base Stations (Including Femtocells) - Application Note
W-CDMA is one of several wideband digital cellular technologies competing for the third-generation (3G) cellular market.

Application Note 2010-08-01

1 2 3 Next