Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

Typical Configuration  

Typical Configuration

3458A 3458A Digitalmultimeter, 8,5 Ziffern

  • R-51B-001-Z 3 Jahre Gewährleistung - Reparatur im Servicezentrum
  • 3458A-MEM Normaler 20-KB-Messspeicher
  • 3458A-REF Standard-Referenz 8 ppm/Jahr
  • 3458A-750 Normale maximale Eingangswechselspannung (750 V/eff.)
  • 3458A-240 Leitungswahl 240 V AC
  • 3458A-ABF Frankreich - französisches Handbuch

Configure

Prices for: Deutschland

* Preisänderungen vorbehalten. Gerne können Sie Preise oder ein Angebot auch telefonisch anfragen bzw. anfordern unter 0800 6270999.

Key Features & Specifications

Notice for European Union Customers: This product is still available for purchase, although it is not updated to be EU RoHS compliant. Please contact Keysight Authorized Distributors for quotation and ordering. Keysight will continue service and support throughout worldwide support life.

Measurement Capability

  • 8-ppm 1 year dcV accuracy, optional 4-ppm
  • 0.05 ppm dcV transfer accuracy
  • Superior AC voltage measurements

System Capability

  • 100,000 readings per second at 4 1/2 digits

Description

The Keysight 3458A Multimeter, recognized the world over as the standard in high performance DMMs, offers very high accuracy and high-speed digitizing for calibration laboratory precision measurements and fast test system throughput.

Learn more 9 Tips for Making Better Resistance Measurements.