Können wir Ihnen behilflich sein?
U2751A 4x8 2 Wire USB Modular Switch Matrix
Keysight U2751A USB Modular Switch Matrix offers a flexible connection path between the device under test and test equipment, thus allowing different instruments to be connected to multiple points on the device under test at the same time.
HIGHLIGHTS
Features:
- 4x8 2-wire matrix configuration
- Max. 42V/2A (when used standalone)
- -30dB crosstalk and <-3dB insertion loss at 45MHz operation
- 4ms Max. switching time
- DB25 connector
- High-speed USB 2.0, USBTMC-USB488 standard (compatible with Microsoft® Windows® operating systems)
- Standalone and Modular capabilities
The U2751A USB Modular Switch Matrix offers a flexible connection path between the device under test and the test equipment, thus allowing different instruments to be connected to multiple points on the device under test at the same time. This instrument is able to support measurements at a high bandwidth of up to 45MHz. It uses the common non-proprietary standard high-speed USB 2.0 interface that provides ease of connectivity ─ allowing users to set up and configure their tests swiftly with the plug and play feature.
The U2751A can function as a standalone module or as a modular device in the U2781A USB Modular Product Chassis, providing expansion capabilities and compact solution when used with the other modules in the USB Modular Instruments and DAQ family.
Giving users more flexibility, the U2751A is compatible with a wide range of application development environments such as Keysight VEE, NI Labview and Microsoft® Visual Studio®.
Capturing and reviewing of configuration commands can be easily logged using the Command Logger bundled in the AMM software. The Code Converter helps ease programming for users by converting the Command logger files to snippets of VEE, VB, C++, and C# codes.
Keysight U2700A series USB Modular Instruments has won Design News’ Golden Mousetrap Award in the 2009 Best Products Category. The Design News’ Awards Program has recognized engineering innovation and creativity in product design for more than two decades.
Key Specifications
Extend The Capabilities For Your 4x8 2 Wire USB Modular Switch Matrix
Featured Resources
Want help or have questions?