PXI Vector Signal Analyzers
RF and microwave vector signal analyzers in a PXI form factor
Highlights
Building Blocks for Fast, Accurate Multichannel Test
With a small footprint, speed, scalability repeatability, and the flexibility to configure a solution with a shared processor, frame/chassis, display, and interface, PXIe vector signal analyzers provide the building blocks for your single or multichannel modular test solution.
- Frequency from 9 kHz to 50 GHz
- Up to 160 MHz analysis bandwidth
- Absolute amplitude accuracy of ± 0.15 dB
- Frequency switching speed of < 150 us
- PathWave X-Series measurement applications and 89600 VSA software support
- Consistent, repeatable measurement results across form factors and your product development lifecycle.
Find the Model that's Right for You
Sie haben bereits eines dieser Produkte?
Zum technischen Support
Vorsch.
Keysight's M9391A PXIe Vector Signal Analyzer is optimized for RF manufacturing test environments and includes modular hardware and dynamic software
The M9393A is the realization of Keysight's microwave measurement expertise in modular form, which you can tailor to fit your specific requirements.
Ready for 5G. Keysight M9410A PXI vector transceiver (VXT) integrates a vector signal generator (VSG) and analyzer (VSA) with 1.2 GHz instantaneous bandwidth in a 2-slot PXI module.
The M9411A PXI vector transceiver (VXT) integrates a VSG and VSA with 1.2 GHz instantaneous bandwidth, custom FPGA, and optical I/O in a 3-slot PXI module.
Purpose-built for rapid solution creation and faster manufacturing test of wireless components, power amplifiers, and RF front-end modules. It also provides built-in, real-time FPGA-accelerated measurements.
Weiter
Protect Your Innovation Investment
Featured Resources
Want help or have questions?