Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

PXI Products

Performance, Innovation and Measurement Expertise in the PXI form factor

As we continue to innovate in PXI, our goals are to help you accelerate time-to-market and achieve a lower cost of test. Through a growing range of PXI and PXIe modular products, Keysight provides quality, performance and measurement expertise to bring you breakthrough capabilities. To help you quickly develop test systems with your software platform of choice, Keysight provides PXI modules with a comprehensive portfolio of instrument drivers, documentation and examples for Microsoft® C/C++, C#, or Visual Basic, MATLAB, VEE, LabVIEW and LabWindows/CVI software platforms.
 

Related Software Products

  • Command Expert Software Command Expert 

    Command Expert

    • Find and perform commands without any programming
    • Generate code for command sequences in C#, VB.NET, C/C++, MATLAB, Python, Excel VBA
    • Use Add-ons that provide easy instrument control in Excel, MATLAB, Python, VEE, SystemVue, LabVIEW, Visual Studio

Related Products & Solutions

  • no image available Keysight VEE 

    Keysight VEE

    • A graphical language environment that provides a quick and easy path to measurement and analysis
    • Develop test and measurement programs faster
    • Make fast, easy connections to Keysight and non-Keysight instruments in just one or two steps

  • MATLAB Software MATLAB Software 

    MATLAB Software

    • Create arbitrary waveforms
    • Customize measurement/data analysis routines, instrument applications/test systems
    • Automate measurements, signal generation, report generation
    • Available directly from Keysight with purchase of compatible instrument

  • no image available PXI Vector Network Analyzers 

    PXI Vector Network Analyzers

    • Fast, accurate transmission and reflection measurements
    • Two-port or multiport
    • Simultaneously characterize many devices
       

  • no image available PXI Vector Network Analyzers 

    PXI Vector Network Analyzers

    The Keysight PXI VNA is a vector network analyzer that fits in just one PXI slot. Six models providing frequency coverage from 300 kHz to 4, 6.5, 9, 14, 20 or 26.5 GHz.

PXI Products [Discontinued]
Product support information for your discontinued and obsolete PXI products.