AXIe Products
AXIe modular systems, including chassis and measurement modules
The AXIe is an open standard, that leverages from existing standards from ATCA, PXI, LXI and IVI, with high performance per rack inch and added features including timing, triggering, and module‑to‑module data movement features that are important to the implementation of high-performance test and measurement systems.
AXIe is an ideal complement to the LXI and PXI standards. It includes PCIe and LAN interfaces, so that AXIe instruments can act like virtual PXI or LXI instruments.
The AXIe product portfolio includes mainframes and controller, as well as new modules that offer leading performance in their categories: High‑Performance BERTS, High‑Speed Digitizers, High‑Analysis modules, Arbitrary Waveform Generators (AWG), Chassis and Controllers.
Learn more about Keysight Modular Instruments
Find The Series That's Right For You
AXIe Chassis and Controllers
AXIe Logic Analysis & Protocol Test Modules
AXIe M8000 Series
AXIe Oscilloscopes and Digitizers
Featured Resources
Want help or have questions?
Entdecken
- © Keysight Technologies 2000–2024
- Datenschutz
- Sitemap
- AGBs
- Markenanerkennungen
- Feedback