Source / Measure Units
High Accuracy. High Resolution. High Performance.
Keysight provides a wide range of source measure units (SMU) from precision, application-specific, general-purpose, to basic instruments. Keysight SMUs precisely force and simultaneously measure voltage and/or current.
Flexible Solution for Faster Workflows
Remove organizational test challenges with the PZ2100 high-channel density precision SMU solution. Meet all your evolving test system requirements with the 5 available SMU module options flexibly configurable and upgradable in the 1U, 4-slot mainframe. Address your application-specific needs with any module combination ranging from high-speed, high-resolution, and high-density SMUs. This flexibility reduces your system bring-up time while removing the need for multiple capital investments for every new project.
Find The Source Measure Unit That's Right For You
Learning Courses on All Things SMUs
Learn how the new PZ2100 SMU solution helps you overcome key challenges in application-specific tests, including low-power integrated circuits test, low-current LED test, VCSEL sensor and module test, narrow-pulsed LIV test, DC bias sourcing tests for optical receivers and modulators, datacenter applications, and more.
Keysight University
Application-specific Technical Materials on Source Measure Units
Efficient, Repeatable Device Characterization
Keysight's EasyEXPERT Group+ Software brings you efficient and repeatable device characterization with ready-to-use measurements functions.
- Multiple modes and features for quick setup, execution, and analysis
- Built-in database (workspace) records test data automatically
- Remote control function supports remote execution of application tests
- Included with most Keysight SMUs
Featured Resources
Want help or have questions?
- © Keysight Technologies 2000–2024
- Datenschutz
- Sitemap
- AGBs
- Markenanerkennungen
- Feedback