Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

SerialTek SAS/SATA BusXpert Analyzers, BusMod Error Injectors, BusGen BIST Generator

SerialTek´s SAS/SATA test solutions represent the industry’s most advanced protocol analysis, error injection, and BIST generation tools. Hardware and software innovations such as a PCIe® to Host connection, Trace Indexing, bi-directional injection, and microprocessor-assisted InstaSearch improve the user experience when developing and debugging SAS and/or SATA products. These technologies, along with the industry´s largest analyzer buffer size of 36GB, and a simple, robust GUI allow users to efficiently display, manipulate, error inject, trigger and save traces at speeds not seen in any other competitive offering. The BusXpert, BusMod, and BusGen are available in several configurations varying on protocol line rate, port count, buffer size and platform. Both the PRO and Micro platforms are lightweight, highly portable and easily upgraded.

PCI Express and PCIe are registered trademarks of PCI-SIG.

  • U3051C SerialTek BusXpert Micro SAS/SATA 3G/6G 1 or 2 Port Protocol Analyzer [Abgekündigt] U3051C SerialTek BusXpert Micro SAS/SATA 3G/6G 1 or 2 Port Protocol Analyzer [Abgekündigt] 

    U3051C SerialTek BusXpert Micro SAS/SATA 3G/6G 1 or 2 Port Protocol Analyzer [Abgekündigt]

    • SAS and/or SATA analysis up to 6Gb/s
    • 1 or 2 port SATA connector
    • Up to 9GB capture buffer
    • Fast upload, manipulation, and display of traffic

  • U3052A SerialTek BusXpert PRO SAS/SATA Analyzer [Abgekündigt] U3052A SerialTek BusXpert PRO SAS/SATA Analyzer [Abgekündigt] 

    U3052A SerialTek BusXpert PRO SAS/SATA Analyzer [Abgekündigt]

    SerialTek’s BusXpert PRO SAS/SATA 4-port protocol analyzer is a powerful analysis tool featuring up to 36GB of buffer and fast upload, manipulation, and display of traffic with a simple and robust GUI,SAS/SATA

  • U3052C SerialTek BusXpert PRO SAS/SATA 3G/6G 4 Port Protocol Analyzer [Abgekündigt] U3052C SerialTek BusXpert PRO SAS/SATA 3G/6G 4 Port Protocol Analyzer [Abgekündigt] 

    U3052C SerialTek BusXpert PRO SAS/SATA 3G/6G 4 Port Protocol Analyzer [Abgekündigt]

    • SAS and SATA analysis up to 6Gb/s
    • 4-port mini SAS connector
    • Up to 18GB capture buffer
    • Fast upload, manipulation, and display of traffic

  • U3053C SerialTek Micro SAS/SATA Error Injector/BIST Generator [Abgekündigt] U3053C SerialTek Micro SAS/SATA Error Injector/BIST Generator [Abgekündigt] 

    U3053C SerialTek Micro SAS/SATA Error Injector/BIST Generator [Abgekündigt]

    • SAS and/or SATA analysis up to 6Gb/s
    • 1 or 2 port SATA connector
    • Up to 9GB capture buffer
    • Fast upload, manipulation, and display of traffic

  • U3055A SerialTek BusXpert PRO II 12G SAS/SATA Analyzer [Abgekündigt] U3055A SerialTek BusXpert PRO II 12G SAS/SATA Analyzer [Abgekündigt] 

    U3055A SerialTek BusXpert PRO II 12G SAS/SATA Analyzer [Abgekündigt]

    • Record, upload and display up to 12Gb/s SAS and up to 6Gb/s SATA traffic in seconds with either Gigabit Ethernet or PCI Express
    • Eye-Opener front-end, Tunable RX/TX signaling, and 500ps timestamp resolution for industry’s most accurate capture
    • Lightweight and compact design for ultra-portability

  • U3056A SerialTek BusXpert PRO II 12G SAS/SATA Analyzer [Abgekündigt] U3056A SerialTek BusXpert PRO II 12G SAS/SATA Analyzer [Abgekündigt] 

    U3056A SerialTek BusXpert PRO II 12G SAS/SATA Analyzer [Abgekündigt]

    • Record, upload and display up to 12Gb/s SAS and up to 6Gb/s SATA traffic in seconds with either Gigabit Ethernet or PCI Express
    • Eye-Opener front-end, Tunable RX/TX signaling, and 500ps timestamp resolution for industry’s most accurate capture
    • Lightweight and compact design for ultra-portability

  • U3057C SerialTek BusXpert PRO SAS/SATA 3G/6G 4 Port Protocol Analyzer [Abgekündigt] U3057C SerialTek BusXpert PRO SAS/SATA 3G/6G 4 Port Protocol Analyzer [Abgekündigt] 

    U3057C SerialTek BusXpert PRO SAS/SATA 3G/6G 4 Port Protocol Analyzer [Abgekündigt]

    • SAS and SATA analysis up to 6Gb/s
    • 4 port mini-SAS connector
    • 36GB capture buffer
    • Fast upload, manipulation, and display of traffic

Related Industries & Technologies