Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

Infiniium Oscilloscope Accessories

Accessories for Infiniium 8000, 9000, 80000 and 90000 Series oscilloscopes and InfiniiMax probes.

Compare All Infiniium Oscilloscope Accessories (25)

  • E2646B Signal Quality Inrush Droop/Drop (SQuIDD) for Low/Full Speed Testing E2646B Signal Quality Inrush Droop/Drop (SQuIDD) for Low/Full Speed Testing (1) 

    E2646B Signal Quality Inrush Droop/Drop (SQuIDD) for Low/Full Speed Testing

    • Full-speed signal quality testing
    • Low-speed signal quality testing
    • Inrush current testing
    • Host and Hub droop/drop testing (also requires the E2649-66405 Droop/Drop test fixture)

  • N2114A DDR4 BGA Interposers N2114A DDR4 BGA Interposers (1) 

    N2114A DDR4 BGA Interposers

    • Provides signal access points for DDR4 DRAM x4/x8 packages
    • Uses JEDEC-standard common BGA footprints to the oscilloscope
    • Effective bandwidth may be extended with InfiniiSim Waveform Transformation software
       

  • N2115A DDR4 BGA Interposers N2115A DDR4 BGA Interposers (1) 

    N2115A DDR4 BGA Interposers

    • Provides signal access points for DDR4 DRAM x16 packages
    • Uses JEDEC-standard common BGA footprints to the oscilloscope
    • Effective bandwidth may be extended with InfiniiSim Waveform Transformation software
       

  • N7015A Type-C High-Speed Test Fixture N7015A Type-C High-Speed Test Fixture (1) 

    N7015A Type-C High-Speed Test Fixture

    • De-embeddable up to 30 GHz bandwidth
    • Provides test point and probing access for transmitter measurements
    • Enables signal verification and debug of USB 3.1, DisplayPort 1.3, Thunderbolt 2/3 and MHL 3.3/SuperMHL

  • N7016A Type-C Low-Speed Signal Access and Control Fixture N7016A Type-C Low-Speed Signal Access and Control Fixture (1) 

    N7016A Type-C Low-Speed Signal Access and Control Fixture

    • Provides test point and probing access for power delivery measurements
    • Connects to the N7015A Type-C high-speed fixture through a captive Type-C cable
    • Conveys CC1, CC2, SBU1, SBU2, Vbus and ground signals

  • N7017A Type-C Receptacle Adapter N7017A Type-C Receptacle Adapter (1) 

    N7017A Type-C Receptacle Adapter

    • Type-C receptacle-to-receptacle adapter
    • >15 GHz of de-embeddable bandwidth
    • Allows N7015A Type-C fixture to connect to USB Type-C device with plug connector

  • U1880A Power measurement deskew fixture U1880A Power measurement deskew fixture (1) 

    U1880A Power measurement deskew fixture

    Deskew fixture for voltage and current probes

  • W2637A LPDDR BGA Probes for Logic Analyzers and Oscilloscopes W2637A LPDDR BGA Probes for Logic Analyzers and Oscilloscopes (1) 

    W2637A LPDDR BGA Probes for Logic Analyzers and Oscilloscopes

    • Provides signal accessibility points for LPDDR SDRAM, LPDDR NVM and mobile-DDR DRAM ball grid array (BGA) package
    • Operating transfer rate of up to 400 Mb/s, 1.5 GHz bandwidth
    • Buried resistors provide signal isolation & minimize capacitive loading
       

  • E2697A High Impedance Adapter (includes 500 MHz passive probe) E2697A High Impedance Adapter (includes 500 MHz passive probe) (1) 

    E2697A High Impedance Adapter (includes 500 MHz passive probe)

    The E2697A high impedance adapter allows connection of probes that require a high impedance input (e.g., passive probes, current probes) to the Infiniium 54850A and 80000 family of high performance oscilloscopes.

  • W2635A and W2636A DDR3 BGA Probe Adapter W2635A and W2636A DDR3 BGA Probe Adapter (1) 

    W2635A and W2636A DDR3 BGA Probe Adapter

    BGA probe adapter for Infiniium Oscillscopes

Infiniium Oscilloscope Accessories [Discontinued]
Product support information for your discontinued and obsolete Infiniium oscilloscope accessories.