Sprechen Sie mit einem Experten

Infiniium 90000A Series High-Performance Oscilloscope

Engineered for unmatched real-time measurement accuracy

  • Pass today’s demanding compliance tests more quickly.
  • Debug your toughest designs with confidence.

Infiniium 90000A Series Oscilloscopes are used in compliance testing in today’s most popular serial bus standards, such as:

See our full line of measurement and compliance software applications

Compare All 90000A Series Oscilloscopes (12)

Find an Oscilloscope

Related Software Products

  • Oscilloscope Software 

    Oscilloscope Software

    • Largest range of scope application software
    • Compliance applications including: DisplayPort, DDR, PCI Express, USB and more
    • Debug and analysis applications including: CAN/LIN, I²C/SPI, FPGAs, MILSTD1553, JTAG, RS232 and more

Related Products & Solutions

  • no image available Calibration Services & Repair 

    Calibration Services & Repair

    • Easily manage services regardless of manufacturer brand
    • Access our global network and qualified partners
    • Achieve consistent quality results with automated procedures
    • Reduce operating costs
    • Ensure accountability with online information tools

  • no image available PA2201A IntegraVision Power Analyzer, 2-channels, 1 phase 

    PA2201A IntegraVision Power Analyzer, 2-channels, 1 phase

    • Measures up to 1000 V, 50 A
    • Basic accuracy 0.05%
    • Voltage bandwidth up to 2.5 MHz
    • Current bandwidth 100 KHz

  • 81495A Reference Receiver 81495A Reference Receiver for optical transceiver stress eye test 

    81495A Reference Receiver for optical transceiver stress eye test

    The 81495A reference receiver is ideally suited for IEEE 802.3ae-LR, -ER loop back compliance test. The linear transfer from optical to elctrical domain supports also O/E converter applications for oscilloscopes and spectrum analyzers.

  • N2754A N2754A Upgrade Kit - Infiniium Motherboard and Windows 7 OS 

    N2754A Upgrade Kit - Infiniium Motherboard and Windows 7 OS

    Upgrade for Infiniium 9000 90000 and 90000-X Series Oscilloscopes including a new motherboard and Windows 7 OS

  • N2753A N2753A Upgrade Kit: Windows XP to Windows 7 OS for Infiniium 9000 90000 and 90000-X Series Oscilloscopes 

    N2753A Upgrade Kit: Windows XP to Windows 7 OS for Infiniium 9000 90000 and 90000-X Series Oscilloscopes

    Upgrade existing Infiniium 9000 and 90000 or 90000-X series oscilloscopes to Windows 7 OS

Accessories

  • Oscilloscope Probe Accessories 

    Oscilloscope Probe Accessories

    • Accessories for your Keysight oscilloscope probes

  • Oscilloscope Probes 

    Oscilloscope Probes

    • Passive probes
    • Single-ended active probes
    • Differential active probes
    • Current probes
       

Related Industries & Technologies