Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

53150 Series CW Microwave Counters

The Keysight 53150 Series is a full-featured CW microwave counter that is perfectly suited for benchtop or ATE environments but is tough enough to handle the most rugged field applications. It offers high performance with an ultra-wideband input that covers the RF and microwave spectrum from 50 MHz up to 46 GHz. Frequency and power are measured simultaneously with this same input.

Compare All 53150 Series Microwave Counters (3)

Find a Frequency Counter Products

  • 53150A CW Microwave Frequency Counter, 20 GHz 53150A CW Microwave Frequency Counter, 20 GHz (1) 

    53150A CW Microwave Frequency Counter, 20 GHz

    Keysight 53150A is a full-featured 20 GHz CW microwave frequency counter plus power meter that is perfectly suited for bench top or ATE environments.

  • 53151A CW Microwave Frequency Counter, 26.5 GHz 53151A CW Microwave Frequency Counter, 26.5 GHz (1) 

    53151A CW Microwave Frequency Counter, 26.5 GHz

    Keysight 53151A is a full-featured 26.5 GHz CW microwave frequency counter plus power meter that is perfectly suited for bench top or ATE environments.

  • 53152A CW Microwave Frequency Counter, 46 GHz 53152A CW Microwave Frequency Counter, 46 GHz (1) 

    53152A CW Microwave Frequency Counter, 46 GHz

    Keysight 53152A is a full-featured 46 GHz CW microwave frequency counter plus power meter that is perfectly suited for bench top or ATE environments.