EPM and EPM-P Series Power Meter
The EPM power meters provide CW and average power measurements. The EPM-P power meters provide peak, average, peak-to-average ratio, and time-gated power measurements.
Power Measurements You Can Rely On
The EPM and EPM-P series provide high-performance, programmable power meters for CW, average, and peak power measurements.
- EPM series: measure average power over a range of -70 to 44 dBm and over the frequency range 9 kHz to 110 GHz.
- EPM-P series: measure peak, average and time-gated power over a range of -65 to 20 dBm and up to 18 GHz using E932XA power sensors; provides complete pulse and statistical analysis with PC software via the GPIB or RS232.
- A BenchVue software license (BV0007B) is included with EPM series meters. BenchVue makes it simple to connect, control instruments, and automate test sequences.
Find the Model That's Right for You
Sie haben bereits eines dieser Produkte?
Zum technischen Support
Vorsch.
E4417A dual channel power meter provides peak, peak-to-average ratio, average power, and time-gated measurements on TDMA and W-CDMA wireless formats.
The N1914A dual-channel power meter provides average power measurements from -70 to +44 dBm, DC to 110 GHz, compatible with main power sensors.
The E4416A single-channel power meter provides peak, peak-to-average ratio, average power, and time-gated measurements on TDMA and W-CDMA wireless formats and pulsed signals.
The N1913A single-channel power meter is compatible with all N8480, 8480, and E-series (except the E9320 family) power sensors, and U2000/U8480 Series and U2050 X-Series USB power sensors provide average power measurements from -70 to +44 dBm, DC to 120 GHz.
The N1913B EPM series single-channel average power meter provides repeatable and reliable results for bench/rack and field applications.
The N1914B EPM series dual-channel average power meter provides repeatable and reliable results for bench/rack and field applications.
Weiter
Protect Your Innovation Investment
Featured Resources
Want help or have questions?