Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

N3300A Configurable dc Electronic Load Mainframe Series

The new N3300A Series of dc electronic loads is fast, accurate, and ideal for increasing production throughput in high volume dc power supply manufacturing. This series consists of a full rack width (1800 watts max) mainframe and a half rack width (600 watts max) mainframe, and 7 interchangeable electronic load modules. The modules provide a variety of voltage, current and power ratings. New dc connectors for test system configurations are now available on all modules.

Compare All N3300A Load Mainframes (7)

  • N3302A 150 Watt Electronic Load Module N3302A 150 Watt Electronic Load Module (1) 

    N3302A 150 Watt Electronic Load Module

    The Keysight N3302A is a 150 W (0-30A, 0-60V) electronic load module for use in either the N3300A or N3301A electronic load mainframe in system applications.

  • N3303A 250 Watt Electronic Load Module N3303A 250 Watt Electronic Load Module (1) 

    N3303A 250 Watt Electronic Load Module

    The Keysight N3303A is a 250 W (0-10A, 0-240V) electronic load module for use in either the N3300A or N3301A electronic load mainframe in system applications.

  • N3304A 300 Watt Electronic Load Module N3304A 300 Watt Electronic Load Module (1) 

    N3304A 300 Watt Electronic Load Module

    The Keysight N3304A is a 300 W (0-60A, 0-60V) electronic load module for use in either the N3300A or N3301A electronic load mainframe in system applications.

  • N3304A-J01 Special Order 300 W DC Electronic Load Module N3304A-J01 Special Order 300 W DC Electronic Load Module (1) 

    N3304A-J01 Special Order 300 W DC Electronic Load Module

    The Keysight N3304A-J01 is a special order option to the N3304A module. It is a 300 W (0-60A, 0-80V) electronic load module for use in either the N3300A or N3301A electronic load mainframe in system applications.

  • N3305A 500 Watt Electronic Load Module N3305A 500 Watt Electronic Load Module (1) 

    N3305A 500 Watt Electronic Load Module

    The Keysight N3305A is a 500 W (0-60A, 0-150V) electronic load module for use in either the N3300A or N3301A electronic load mainframe in system applications.

  • N3306A 600 Watt Electronic Load Module N3306A 600 Watt Electronic Load Module (1) 

    N3306A 600 Watt Electronic Load Module

    The Keysight N3306A is a 600 W (0-120A, 0-60V) electronic load module for use in either the N3300A or N3301A electronic load mainframe in system applications.

  • N3307A 250 Watt Electronic Load Module N3307A 250 Watt Electronic Load Module (1) 

    N3307A 250 Watt Electronic Load Module

    The Keysight N3307A is a 250 W (0-30A, 0-150V) electronic load module for use in either the N3300A or N3301A electronic load mainframe in system applications.

Related Industries & Technologies