Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

Bit Error Ratio Test (BERT) Solution

Make the next leap forward with Keysight BERTs

Keysight offers the broadest choice of BERTs - covering affordable manufacturing test and high-performance characterization and compliance testing up to 32 Gb/s. NRZ and PAM4 coding scheme for 400G solution, Keysight's new flagship M8040A BERT solution capable of delivering a fully integrated 64Gbaud BER test. Combine with AWGs and M8070A BER system solution software. A revolutionary way for a BERT to perform device under test, with reliable and repeatable test results.

Keysight's Bit Error Ratio Test solutions allow the most accurate and efficient design verification, characterization, compliance and manufacturing test of high-speed communication ports for today's ASICs, components, modules and line-cards in the semiconductor, computer, storage and communication industry.

Keysight offers the broadest portfolio with four BERT families that address a variety of speed classes, usability concepts, and flexibility as well as application specific stimulus and analysis tools. All BERTs provide cost-effective and efficient in-depth insight into critical measurement tasks for today's and next generation devices with gigabit interfaces.

BERTs are used to test and characterize many high-speed digital interfaces:

QPI, FB-DIMM, PCI Express®, SATA,/SAS USB, Thunderbolt, DisplayPort, HDMI, MHL, MIPI, UHS-II, Fibre Channel, XAUI/10Gb Ethernet, CAUI/100GbE, CEI and other backplanes, XFI/XFP/SFP+/CFP modules, OTN, and PON-OLTs, Serdes, DAC, ADC, etc.

 

Device
under test

Bit rate Application
examples
Typical
requirements
Recommended
Keysight BERT/AWG
For R&D
Characterization, Compliance
For Manufacturing

High-speed serial
receiver in computer buses and backplanes

<16G QPI, PCI Express, SATA,
SAS, USB3, TBT, DP, SD,
UHS II, MIPI D-PHY/ M-PHY,
HDMI
 
data rates < 16 Gb/s,
calibrated jitter, SSC, ISI and S.I.,
clock recovery, pattern sequencing
J-BERT M8020A, M8030A* n/a
<10G MIPI D-PHY/ C-PHY
HDMI, MHL
data rates < 10G, no loopback,
3-wire or multi-level
M8190A, M8195A n/a

Backplanes, Cables,
SERDES, AOC,
Repeaters

>10G -28G 10Gbase-KR4/-CR4,
CEI, IB, TBT
CAUI, CAUI 2/4
10Gbase-KR
data rates > 10 Gb/s, de-emphasis,
x-talk, PRBS
J-BERT M8020A, M8062A, N4877A n/a
<58G CEI-56G/112G,
400GbE
PAM-4, NRZ, PRBS M8040A n/a
Optical transceivers
and sub-components:
0.6 to 58Gb/s
<58G 400GbE, 64G FC PAM-4, NRZ, PRBS M8040A  
<28G 40G/100GbE,
32G FC,
CFP2/4
data rates > 16Gb/s
clean signals,
PRBS
J-BERT M8020A+M8062A N4960A
10G 10G/40GbE, PON,
OTN,
8G/16G FC,
QSFP, SFP+, QFP

data rates 3 to 15Gb/s,
PRBS optical stress & sensitivity,
framed bursts

J-BERT M8020A, M8030A* N4962A

*for multi-lane
** up to 4 lanes

Download the Lightwave Catalog

Keysight RF and Digital Learning Center - A commitment to learning with industry experts

1-25 of 354

Sort:
N4917BSCA 400G Optical Receiver Stress Test Solution - Data Sheet
The N4917BSCA Optical Receiver Test solution is an application software controlling the complete hardware required to do standard compliant stress signal calibration and automated JTOL and SRS tests.

Data Sheet 2017-09-15

PDF PDF 3.87 MB
PXI and AXIe Products and Solutions Catalog
Catalog for PXI and AXIe Products and Solutions

Catalog 2017-09-01

PDF PDF 10.82 MB
Coherent Optical Communications Test Challenges - Application Note
This Application Note focuses on the test and troubleshooting of next-generation fiber-based communication systems tasked with supporting 100 Gb/s, 400 Gb/s data rates and higher.

Application Note 2017-08-31

PDF PDF 1.70 MB
M8040A High-Performance BERT 64 GBaud - Data Sheet
M8040A is a highly integrated BERT for physical layer characterization of devices operating up to 64 GBaud with support for PAM-4 and NRZ signals. Expands the M8000 Series to 400GbE data center.

Data Sheet 2017-08-21

J-BERT M8020A High-Performance BERT - Configuration Guide
This document provides support to customers and field engineers when configuring the J-BERT M8020A High-Performance BERT for purchase.

Configuration Guide 2017-08-17

PDF PDF 1.28 MB
Keysight PCIe 3.0 and 4.0 Receiver Test Solution Link Equalization Test Setup
Get a quick overview of Keysight’s PCI Express test solution including the highly integrated Keysight J-BERT M8020A and the Keysight Infiniium V-Series oscillocope.

Demo 2017-08-17

J-BERT M8020A High-Performance BERT - Data Sheet Version 3.5
-BERT M8020A enables fast and accurate receiver characterization of single and multi-lane devices operating up to 16 or 32Gb/s. M8020A is the first product of the new M8000 Series.

Data Sheet 2017-08-13

Keysight T10 SAS Link Training User Guide
This document describes how to install, basic setup, GUI usage and perform calibrations and tests using the Keysight T10 SAS Link Training Plugin.

User Manual 2017-08-09

PDF PDF 2.38 MB
Keysight M8085A MIPI C-PHY Receiver Test Software User Guide
Edition 3.0, Keysight M8085A MIPI C-PHY Receiver Test Software User Guide

User Manual 2017-08-08

Keysight M8085A MIPI D-PHY Receiver Test Software User Guide
Edition 3.0 Keysight M8085A MIPI D-PHY Receiver Test Software User Guide

User Manual 2017-08-08

PDF PDF 3.44 MB
Keysight M8085A MIPI C-PHY Editor v2.1 to v2.5 Transition Guide
Edition 2.0, Keysight M8085A MIPI C-PHY Editor v2.1 to v2.5 Transition Guide

User Manual 2017-08-08

PDF PDF 1.45 MB
Keysight M8085A Plugins for MIPI Receiver Test Solutions Installation Guide
Edition 3.0, Keysight M8085A MIPI Receiver Test Solutions Plug-in Installation Guide

User Manual 2017-08-08

PDF PDF 1.10 MB
Keysight MIPI C-PHY Editor User Guide
Edition 6.0 - Keysight MIPI C-PHY User Guide

User Manual 2017-08-08

PDF PDF 2.91 MB
Keysight M8085A MIPI D-PHY Editor User Guide
Edition 6.0 , Keysight M8085A MIPI D-PHY Editor User Guide

User Manual 2017-08-08

PDF PDF 2.42 MB
M8062A 32 Gb/s Front-End for J-BERT M8020A High-Performance BERT - Data Sheet
The M8062A extends the data rate of the J-BERT M8020A Bit Error Ratio Tester to the speeds required for testing devices with lane rates in the 25-28 Gb/s range.

Data Sheet 2017-07-20

PDF PDF 2.17 MB
Keysight OIF-CEI 28G VSR/SR Compliance Test User Guide
This document describes how to install, basic setup, GUI usage and perform calibrations and tests using the OIF-CEI 28G VSR/SR Compliance Test Plugin.

User Manual 2017-07-07

PDF PDF 3.90 MB
Keysight HSD Youtube
View the Keysight HSD video

Demo 2017-07-06

Infiniium DCA-X 86100D Wide-Bandwidth Oscilloscope Mainframe and Modules - Data Sheet
The 86100D DCA-X performs precision measurements on high-speed digital designs from 50Mb/s to more than 80 Gb/s on up to 16 channels simultaneously.

Data Sheet 2017-06-22

81618A/9A Optical Head Interface Modules and 81623B/4B/6B/8B Optical Heads User’s Guide
This manual gives an introduction to the optical head interface modules and optical heads. It aims to make these modules familiar to you.

User Manual 2017-06-01

PDF PDF 2.94 MB
Keysight IEEE MultiGBASE TX EQ Training User Guide
This guide defines a small part of the complete process of link training, called “TX Equalization Training”. This plug-in has been developed for testing receiver tolerance of 10GBASE-KR devices against impairments like jitter and interference.

User Manual 2017-05-26

PDF PDF 3.07 MB
N5990A Test Automation Software Platform - Data Sheet
An efficient test strategy is a proven competitive advantage. Keysight's N5990A Test Automation Software Platform is a key element of winning strategies.

Data Sheet 2017-05-04

PDF PDF 5.37 MB
Master 400G - Free Poster on 400 Gb/s Technologies
This poster gives you a broad overview on all the new evolving standards for your path to 400Gb/s- in core fiber networks and data centers, for electrical and optical interconnects

Brochure 2017-05-03

Keysight N4917B Optical Receiver Stress Test - User Guide
The N4917B Optical Receiver Stress Test User Guide describes the system requirements, underlying concepts, and procedures for using the N4917B test solution for optical stressed eye.

User Manual 2017-04-06

PDF PDF 4.25 MB
Download the 2017 Lightwave Catalog
The catalog for high-performance optical T&M solutions provides information on test applications and test equipment for core fiber networks and data centers.

Catalog 2017-03-31

N4917B Optical Receiver Stress Test Solution - Brochure
The N4917B software provides an automated standards compliant stressed receiver sensitivity test according to 100GBASE-LR4/ER4 and SR4 test specification.

Brochure 2017-03-29

PDF PDF 2.65 MB

1 2 3 4 5 6 7 8 9 10 ... Next