Agilent SA IVI-COM Driver Read Me
***********************
**** Read Me First ****
***********************
Version 4.0.0.3
August 2006
Introducing the Agilent IVI-COM Driver for Spectrum Analyzers
-------------------------------------------------------------
This instrument driver provides access to the functionality of the
PSA, ESA, EMC, MXA, and CSA family of Spectrum Analyzers, and the VSA
family of Signal Analyzers through a COM server which also complies
with the IVI specifications. This driver works in any development
environment which supports COM programming including Microsoft(R)
Visual Basic, Microsoft Visual C++, Microsoft .NET, Agilent VEE Pro,
National Instruments LabView, National Instruments LabWindows, and
others.
Supported Instruments
---------------------
EMC Series Spectrum Analyzers A.08.04
E7401A, E7402A, E7403A, E7404A, E7405A
ESA Series Spectrum Analyzers A.08.04
E4401B, E4402B, E4403B, E4404B, E4405B, E4407B, E4408B, E4411B
PSA Series Spectrum Analyzers A.03.04
E4440A, E4443A, E4445A, E4446A, E4448A
CSA Series Spectrum Analyzer A.01.01
N1996A
MXA Series Spectrum Analyzer A.01.00
N9020A
VSA Series Vector Signal Analyzer A.05.37
E4406A
Installation
-------------
If you are experiencing problems installing your IVI COM driver,
please go to the following URL:
www.agilent.com/find/psa
Click on the "Technical Support" link, the "Learn, use and program" link, the
"FAQs (Frequently-Asked Questions)" link and search for the following FAQ:
"I am having trouble installing my IVI COM Driver"
System Requirements: The driver installation will check for the
following requirements. If not found, the installer will either
abort, warn, or install the required component as appropriate.
Supported Operating Systems:
Windows(R) 98
Windows Me
Windows NT(R) 4.0 (SP6 or later)
Windows 2000
Windows XP
Disc Space:
IVI Shared Components: 8.4 Mb
Driver: 5.5 Mb
The shared components are installed with the first driver
installed.
Shared Components
Before this driver can be installed, your computer must already
have several components already installed. The easiest way to
to install these other components is by running the IVI Shared
Components installation package available from the IVI Foundation
as noted below. It installs all the items mentioned below.
IVI Shared Components version 1.3.0.0 or later.
The driver installer requires these components. They must be
installed before the driver installer can install the driver.
The IVI Shared Components installer is available from:
http://www.ivifoundation.org/Downloads/SharedComponents.htm
To install, open or run the file: IviSharedComponents.msi
If the driver installer exhibits problems with installing the IVI
Shared Components, find the program IviSharedComponents.msi and
Run the program. It is able to install many of the required system
components, including Windows Installer 2.0.
Windows Installer
Version 2.0 or later. The IVISharedComponents.exe program will
install version 2.0 of the Windows installer.
It is also available from:
http://microsoft.com/downloads
Enter "windows installer" as keywords. Use the one appropriate for
your Operating System.
Microsoft XML 4.0
The Configuration Server, an IVI Shared Component, uses Microsoft's
XML 4.0 parser. The IVI Shared Components will install the XML 4.0
parser. You can download the parser and its associated SDK from:
http://microsoft.com/downloads
Enter "xml 4.0" as keywords.
Microsoft HTML Help Viewer (Win98, WinNT) Version 1.32 or later
The driver will install without the help viewer, but you will not
be able to use the help file for the driver. You can download the
help viewer from:
http://microsoft.com/downloads
Enter "html help workshop" as keywords
MS Windows® Script
Typically, wscript.exe is installed as part of the operating system
or with Internet Explorer. If you see an error about wscript.exe,
you need to install the Windows Script.
Download from:
http://msdn.microsoft.com/downloads
Enter "windows script" as keywords. Use the one appropriate for
your Operating System.
VISA-COM
Any compliant implementation is acceptable. Typically, VISA-COM is
installed with VISA and other I/O library modules.
If you are using Agilent Technologies' VISA-COM, use
version 2.4.0.4 or later. The latest version of Agilent's IO
Libraries is recommended and includes the required version of
VISA-COM.
I/O
Agilent IO Libraries Suite, version 14.0 or later is recommended.
You can download the latest version from:
http://www.agilent.com/find/iolibsforivicom
If you are using National Instruments I/O libraries, use NI-VISA
version 3.0.1 or later and NI-488.2 version 2.2 or later.
Note: Driver may operate without any I/O software in simulation mode.
Additional Setup
----------------
.NET Framework
The .NET Framework itself is not required by this driver. If you
plan to use the driver with .NET, Service Pack 2 is required.
Download from:
http://msdn.microsoft.com/netframework/downloads/updates/sp/default.asp
The .NET Framework requires an interop assembly for a COM
server. A Primary Interop Assembly, along with an XML file for
IntelliSense is installed with the driver. The driver's PIA, along
with IVI PIAs are installed, by default, in:
:\Program Files\IVI\Bin\Primary Interop Assemblies
The PIA is also installed into the Global Assembly Cache (GAC) if
you have the .NET framework installed.
If you install the .NET framework later, you can use the file:
:\Program Files\IVI\Drivers\AgilentSa\DotNet.bat
to put the driver's PIA into the GAC and properly register it.
Start Menu Help File
--------------------
A shortcut to the driver help file is added to the Start Menu,
Programs, IVI, Agilent group. It contains "Getting
Started" information on using the driver in a variety of programming
environments as well as documentation on IVI and instrument specific
methods and properties.
You will also see shortcuts to the Readme file and any programming
examples for this driver.
MSI Installer
-------------
The installation package for the driver is distributed as an MSI 2.0
file. You can install the driver by double-clicking on the file.
This operation actually runs:
msiexec /i AgilentSa.msi
You can run msiexec from a command prompt and utilize its many
command line options. There are no public properties which can be
set from the command line. You can also install this driver from
another installation package.
Uninstall
---------
This driver can be uninstalled like any other software from the
Control Panel using "Add or Remove Programs".
The IVI Shared Components may also be uninstalled like any other
software from the Control Panel using "Add or Remove Programs".
Note: All IVI-COM drivers require the IVI Shared Components to
function. To completely remove IVI components from your computer,
uninstall all drivers and then uninstall the IVI Shared Components.
Using a New Version of the Driver
---------------------------------
New versions of this Agilent IVI-COM driver may have a new
ProgId.
If you use the version dependent ProgId in CoCreateInstance,
you will need to modify and recompile your code to use the
new ProgID once you upgrade to the next version of the driver.
Doing a side-by-side installation of the driver to use multiple
versions of the driver is not supported. If you need to go back
to an older version of the driver, you need to uninstall the later
version and install the older version.
If you use the version independent ProgId in CoCreateInstance,
you will not need to modify and recompile your code. The new
version of the driver has been tested to be backwards compatible
with previous versions.
To access the new functionality in a new version of the driver
you will need to use the latest numbered IAgilent[n]
interface rather than the IAgilent interface. The
IAgilent[n]. property will return a pointer
to the new IAgilent[n] interface. The
IAgilentN490x[n] interface contains the methods and
properties for the new functionality. The new interfaces were
introduced rather than modifying the existing interfaces for
backwards compatibility. The interfaces that were previously
shipped have not been changed.
Revision History
----------------
Version Date Notes
------- ---- -----
1.0.0.0 January 2003 Initial release
2.2.0.0 October 2003 Noise Figure and Phase Noise
applications added.
3.0.1.3 April 2006 Support for the A.01.01 release of CSA
added. For CSA, only the Spectrum
Analyzer mode is supported by the driver,
the Channel Analyzer and Simulus/Response
modes are not supported. In the Spectrum
Analyzer mode, the Occupied BW measurement
is not supported.
4.0.0.3 August 2006 Support for the A.01.00 release of the MXA
N9020A added. For MXA, Spectrum Analyzer
mode, IQAnalyzer (Basic) mode and W-CDMA
mode are supported by the driver. However,
no new MXA features have been added to
these modes.
IVI Shared Component Revisions
------------------------------
1.3.2.4 IviConfigServer.dll
1.0.7.0 IviConfigServerCAPI.dll
1.1.0.0 IviCShared.dll
1.0.237.0 IviCSharedSupport.dll
2.0.0.0 IviDCPwrTypeLib.dll
3.0.0.0 IviDmmTypeLib.dll
1.0.0.0 IviDriverTypeLib.dll
1.1.1.0 IviEventServer.exe
1.1.1.0 IviEventServerDLL.dll
1.1.1.0 IviEventServerDLLps.dll
1.1.1.0 IviEventServerps.dll
3.0.0.0 IviFgenTypeLib.dll
1.0.236.0 IviFloat.dll
1.0.4.0 IviLxiSyncTypeLib.dll
1.0.0.0 IviPwrMeterTypeLib.dll
1.1.0.0 IviRfSigGenTypeLib.dll
3.0.0.0 IviScopeTypeLib.dll
1.0.1.2 IviSessionFactory.dll
1.3.0.0 IviSharedComponentVersion.dll
1.0.0.0 IviSpecAnTypeLib.dll
3.0.0.0 IviSwtchTypeLib.dll
IVI Compliance
--------------
(The following information is required by IVI 3.1 section 5.21.)
IVI-COM IviSpecAn Specific Instrument Driver
IVI Instrument Class: IviSpecAn 1.0
Group Capabilities:
Supported: Unsupported:
IviSpecAnMarker IviSpecAnBase
IviSpecAnTrigger IviSpecAnMultitrace
IviSpecAnExternalTrigger IviSpecAnSendSoftwareTrigger
IviSpecAnVideoTrigger IviSpecAnMarkerType
IviSpecAnDisplay IviSpecAnDeltaMarker
IviSpecAnExternalMixer
IviSpecAnPreselector
Optional Features: This driver does not support Interchangeability
Checking, State Caching, or Coercion Recording.
Driver Identification: AgilentSa
Vendor: Agilent Technologies
Description: Agilent Technologies Signal Analyzer IVI-COM Driver
Revision: 4.0
Component Identifier: AgilentSa.AgilentSa
Hardware: This driver supports instruments manufactured by Agilent
Technologies. The supported model numbers are:
EMC Series Spectrum Analyzers A.08.04
E7401A, E7402A, E7403A, E7404A, E7405A
ESA Series Spectrum Analyzers A.08.04
E4401B, E4402B, E4403B, E4404B, E4405B, E4407B, E4408B, E4411B
PSA Series Spectrum Analyzers A.03.04
E4440A, E4443A, E4445A, E4446A, E4448A
CSA Series Spectrum Analyzers A.01.01
N1996A
MXA Series Spectrum Analyzers A.01.00
N9020A
VSA Series Vector Signal Analyzer A.05.37
E4406A
This driver supports communicating with the instrument
using either GPIB or LAN.
Software: See the section on installation in this document for
information on what other software is required by this driver.
Source for this driver is not available.
More Information
----------------
For more information about this driver and other instrument drivers
and software available from Agilent Technologies visit:
http://www.agilent.com/find/adnivicominfo
A list of contact information is available from:
http://www.agilent.com/find/assist
Microsoft, Windows, MS Windows, and Windows NT are U.S.
registered trademarks of Microsoft Corporation.
(C) Copyright Agilent Technologies, Inc. 2003-2006