Agilent Technologies

IntuiLink Control: 34970A Thermocouple Measurement Read Me

34970A using Agl3494A Control and VB60 Measurement Example

This program sets the 34970A for 2 simple scans that make both DCV and type J 
thermocouple temperature measurements. The program also checks the instrument and 
module identification to make sure there is communication between the 34970A and the 
computer, and the correct module is installed. The returned data is entered into a 
list box.

This program requires a 34901A module

This program uses the Agilent 3494A control to program the instrument. The control
is supplied by the Agt3494A.ocx file that comes with the Intuilink for Multimeter
software.

The program was developed in Microsoft(r) Visual Basic version 6.0


Date: September 3, 2004
Version: 1.0.0.0
Language: Microsoft(r) Visual Basic version 6.0
Operating System: Windows(r) 98, 95, NT 4.0, 2000, XP
Program Required: Agilent IntuiLink for Multimeters version 1.1


Microsoft, Windows, NT, XP are registered trademarks of Microsoft Corporation


Copyright (c) 2004 Agilent Technologies Inc. All rights reserved.

You have a royalty-free right to use, modify, reproduce and distribute these example 
files (and/or any modified version) in any way you find useful, provided that you 
agree that Agilent has no warranty, obligations or liability for any Sample 
Application Files.

Agilent Technologies will not modify the program to provide added
functionality or construct procedures to meet your specific needs.


© Agilent 2000-2006