Agilent Technologies

VISA COM: 34951A and VB.NET User Generated Trace Example

34951A VISA Com and VB.NET User Generated Trace Example

This program is an example program that can be used to generate a standard waveform
trace or user defined trace on the 34951A module. The user can select/enter all the
appropriate parameters and generate a waveform. The parameters are: clock cource,
trigger, frequency, points, number of times for a trace output, slot and channel
number, and voltage and offset levels.

This program uses the Agilent VISACom COM objects to program the instrument.
To use the IO object in another Visual Basic project, set the reference to
add the appropriate libraries in the Project/References menu and Com tab:
    VISA COM 3.0 Type Library

VISA Com comes with the Agilent I/O Library Suite 14.0 or above


The program was developed in Microsoft(r) Visual Basic .NET 2003 version 7.1


Date: April 18, 2006
Version: 1.0.0.0
Language: Microsoft(r) Visual Basic .NET 2003 version 7.1
Operating System: Windows(r) NT 4.0, 2000 Professional, XP
VISA Com Version: Use Agilent I/O Library Suite 14.0 or above


Microsoft, Windows, NT, XP are registered trademarks of Microsoft Corporation


Copyright (c) 2006 Agilent Technologies Inc. All rights reserved.

You have a royalty-free right to use, modify, reproduce and distribute these example 
files (and/or any modified version) in any way you find useful, provided that you 
agree that Agilent has no warranty, obligations or liability for any Sample 
Application Files.

Agilent Technologies will not modify the program to provide added
functionality or construct procedures to meet your specific needs.


© Agilent 2000-2006